JAJSUR9A March   2004  – June 2024 SN74HC4852

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Thermal Information: SN74HC485x
    4. 5.4 Recommended Operating Conditions
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Characteristics
    7. 5.7 Injection Current Coupling
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Functional Block Diagram
  9. Application and Implementation
    1. 8.1 Application Information
  10. Device and Documentation Support
    1. 9.1 ドキュメントの更新通知を受け取る方法
    2. 9.2 サポート・リソース
    3. 9.3 Trademarks
    4. 9.4 静電気放電に関する注意事項
    5. 9.5 用語集
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)(2)
MIN MAX UNIT
VCC  Supply voltage –0.5 6 V
VSEL or VEN Logic control input pin voltage (EN, A0, A1, A2) –0.5 VCC+0.5V V
VS or VD Source or drain voltage (Sx, D) –0.5 VCC+0.5V V
IIK Input clamp current (VI < 0 or VI > VCC) –20 20 mA
IIOK I/O diode current (VIO < 0 or VIO > VCC) –20 20 mA
IT Switch through current (VIO = 0 to VCC) –25 25 mA
IGND Continuous current through VCC or GND –50 50 mA
Tstg Storage temperature –65 150 °C
TJ Junction temperature 150
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute maximum ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If briefly operating outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional. Operating the device in this manner may affect device reliability, functionality, performance, and shorten the device lifetime.
The input and output voltage ratings may be exceeded if the input and output current ratings are observed.