JAJSUT1B June 2024 – November 2024 TUSB2E221
PRODMIX
The TUSB2E221 is a dual eUSB2 to USB 2.0 repeater that resides between SoC with one or two eUSB2 port and an external connector that supports USB 2.0. Each repeater is independently configurable as either a host or device repeater (DRD repeater).
The USB 2.0 ports A and B can be swapped by an internal crossbar switch by configuring CROSS pin at reset. The CROSS pin is ignored after power up reset.