JAJSUU0 June 2024 TXS0104V
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 2 | I/O | Input/output A1. Referenced to VCCA. |
A2 | 3 | I/O | Input/output A2. Referenced to VCCA. |
A3 | 4 | I/O | Input/output A3. Referenced to VCCA. |
A4 | 5 | I/O | Input/output A4. Referenced to VCCA. |
B1 | 13 | I/O | Input/output B1. Referenced to VCCB. |
B2 | 12 | I/O | Input/output B2. Referenced to VCCB. |
B3 | 11 | I/O | Input/output B3. Referenced to VCCB. |
B4 | 10 | I/O | Input/output B4. Referenced to VCCB. |
GND | 7 | — | Ground |
OE | 8 | I | 3-state output-mode enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |
VCCA | 1 | — | A-port supply voltage. 1.65V ≤ VCCA ≤ 3.6V and VCCA ≤ VCCB. |
VCCB | 14 | — | B-port supply voltage. 2.3V ≤ VCCB ≤ 5.5V. |
Thermal Pad | — | For the RGY package, the exposed center thermal pad must be connected to ground |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | 2 | I/O | Input/output A1. Referenced to VCCA. |
A2 | 3 | I/O | Input/output A2. Referenced to VCCA. |
A3 | 4 | I/O | Input/output A3. Referenced to VCCA. |
A4 | 5 | I/O | Input/output A4. Referenced to VCCA. |
B1 | 10 | I/O | Input/output B1. Referenced to VCCB. |
B2 | 9 | I/O | Input/output B2. Referenced to VCCB. |
B3 | 8 | I/O | Input/output B3. Referenced to VCCB. |
B4 | 7 | I/O | Input/output B4. Referenced to VCCB. |
GND | 6 | — | Ground |
OE | 12 | I | 3-state output-mode enable. Pull OE low to place all outputs in 3-state mode. Referenced to VCCA. |
VCCA | 1 | — | A-port supply voltage. 1.65V ≤ VCCA ≤ 3.6V and VCCA ≤ VCCB. |
VCCB | 11 | — | B-port supply voltage. 2.3V ≤ VCCB ≤ 5.5V. |