JAJSUV4 June 2024 TMCS1127
PRODUCTION DATA
The TMCS1127 has a precision internal reference that determines the zero current output voltage, VOUT,0A. Overall current sensing dynamic range can be optimized by choosing either of the three different zero current output voltage options listed in the Device Comparison table. These extremely low-drift precision zero current reference options are listed in Equation 14, Equation 15, and Equation 16. These equations are for precise bidirectional or unidirectional current measurements using various supply voltages ranging between 3.0V to 5.5V.