JAJSUV6B November 2008 – July 2024 TS3USB221A
PRODUCTION DATA
The TS3USB221A has a low power mode that reduces the power consumption to 1 μA while the devices is not in use. To put the device in low power mode and disable the switch, the bus-switch enable pin OE must be supplied with a logic "High" signal.