over operating range, TA = –40°C to 85°C, VCC = 3.3V ±10%, GND = 0VPARAMETER | MIN | TYP(1) | MAX | UNIT |
---|
tpd | Propagation delay(2) (3) | | 0.25 | | ns |
tON | Line enable time | S to D, nD | | | 30 | ns |
OE to D, nD | | | 17 |
tOFF | Line disable time | S to D, nD | | | 12 | ns |
OE to D, nD | | | 10 |
tSK(O) | Output skew between center port to any other port(2) | | 0.1 | 0.2 | ns |
tSK(P) | Skew between opposite transitions of the same output (tPHL– tPLH)(2) | | 0.1 | 0.2 | ns |
(1) For Max or Min conditions, use the appropriate value specified under Electrical Characteristics for the applicable device type.
(2) Specified by design
(3) The bus switch contributes no propagational delay other than the RC delay of
the on resistance of the switch and the load capacitance. The time constant for
the switch alone is of the order of 0.25ns for 10pF load. This time constant is
much smaller than the rise/fall times of typical driving signals, therefore the
time adds very little propagational delay to the system. Propagational delay of
the bus switch, when used in a system, is determined by the driving circuit on
the driving side of the switch and the switch interactions with the load on the
driven side.