JAJSUW6 June 2024 ISOM8600
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Input | IF(max) | LED forward current | 50 | mA | |
VR | Input reverse voltage at IR = 10μA | 7 | V | ||
PI | Input power dissipation | 100 | mW | ||
Output | VOFF | Blocking voltage | 80 | V | |
IO | Output continuous load current | 200 | mA | ||
ΔIO/oC | Output continuous load current | -1.1 | mA/oC | ||
IOP | Output pulse current (1μs width) | 600 | mA | ||
PO | Output power dissipation | 150 | mW | ||
PT | Total power dissipation | 200 | mW | ||
Tstg | Storage temperature | -65 | 150 | °C | |
Transient Isolation Voltage | AC Voltage, t=60s | 707 | VRMS | ||
DC Voltage, t=60s | 1000 | VDC |