JAJSUW9A June 2024 – September 2024 TXS0102V-Q1
PRODUCTION DATA
Use the parameters listed in Table 8-1 for this design example, and ensure the VCCA ≤ VCCB.
DESIGN PARAMETER | EXAMPLE VALUE | |||
---|---|---|---|---|
Input voltage range | 1.65 to 3.6V | |||
Output voltage range | 2.3 to 5.5V |