JAJSUX5 June 2024 TMUX1308A-Q1 , TMUX1309A-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 5.0V |
I/O signal range | 0V to VDD (Rail to Rail) |
Control logic thresholds | 1.8V compatible |
Switch inputs | Eight |