JAJSUY7 May 2024 MCT8316A-Q1
PRODUCTION DATA
If the motor is spinning forward (same direction as the commanded direction) with sufficient speed (BEMF), the MCT8316A-Q1 resynchronizes with the spinning motor and continues commutation by going directly to closed loop operation. By resynchronizing to the spinning motor, the user achieves the fastest possible start-up time for this initial condition. This resynchronization feature can be enabled or disabled through RESYNC_EN. If resynchronization is disabled, the MCT8316A-Q1 can be configured to wait for the motor to coast to a stop and/or apply a brake. After the motor has stopped spinning, the motor start-up sequence proceeds as in Case 1, considering the motor is stationary.