JAJSUY7 May 2024 MCT8316A-Q1
PRODUCTION DATA
Since the output stages use N-channel FETs, the device requires a gate-drive voltage higher than the VM power supply to turn-on the high-side FETs. The MCT8316A-Q1 integrates a charge-pump circuit that generates a voltage above the VM supply for this purpose.
The charge pump requires two external capacitors(CCP, CFLY) for operation. See the block diagram and pin descriptions for details on these capacitors (value, connection, and so forth).