JAJSUY7 May 2024 MCT8316A-Q1
PRODUCTION DATA
If at any time the input supply voltage on the VM pin falls lower than the VUVLO threshold (VM UVLO falling threshold), all the integrated FETs, driver charge-pump and digital logic are disabled as shown in Figure 6-46. MCT8316A-Q1 goes into reset state whenever VM UVLO event occurs.