JAJSUY7 May 2024 MCT8316A-Q1
PRODUCTION DATA
Figure 7-1 shows the typical application schematic of MCT8316A-Q1.
Table 7-1 lists the recommended values of the external components for MCT8316A.
COMPONENTS | PIN 1 | PIN 2 | RECOMMENDED |
---|---|---|---|
CVM1 | VM | PGND | X5R or X7R, 0.1-µF, TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device |
CVM2 | VM | PGND | ≥ 10-µF, TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device |
CCP | CP | VM | X5R or X7R, 16-V, 1-µF capacitor |
CFLY | CPH | CPL | X5R or X7R, 47-nF, TI recommends a capacitor voltage rating at least twice the normal operating voltage of the pin |
CAVDD | AVDD | AGND | X5R or X7R, 1-µF, ≥ 6.3-V. In order for AVDD to accurately regulate output voltage, capacitor should have effective capacitance between 0.7-µF to 1.3-µF at 3.3-V across operating temperature. |
CDVDD | AVDD | AGND | X5R or X7R, 1-µF, ≥ 4-V. In order for DVDD to accurately regulate output voltage, capacitor should have effective capacitance between 0.6-µF to 1.3-µF at 1.5-V across operating temperature. |
CBK | SW_BK | GND_BK | X5R or X7R, buck-output rated capacitor |
LBK | SW_BK | FB_BK | Buck-output inductor |
RFG | 1.8 to 5-V Supply | FG | 5.1-kΩ, Pull-up resistor |
RnFAULT | 1.8 to 5-V Supply | nFAULT | 5.1-kΩ, Pull-up resistor |
RSDA | 1.8 to 3.3-V Supply | SDA | 5.1-kΩ, Pull-up resistor |
RSCL | 1.8 to 3.3-V Supply | SCL | 5.1-kΩ, Pull-up resistor |
Parameter | Min | Max | Unit |
---|---|---|---|
Motor voltage | 4.5 | 35 | V |
Motor electrical speed | - | 3000 | Hz |
Peak motor phase current | - | 8 | A |
Once the device EEPROM is programmed with the desired configuration, device can be operated stand-alone and I2C serial interface is not required anymore. Speed can be commanded using SPEED pin.
Below are the two essential parameters that are required to spin the motor in closed loop.