JAJSUZ2C April 2004 – July 2024 CD74HCT4066-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | TA = 25°C | TA = −40°C TO 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | ||||||
tpd | Y or Z | Z or Y | CL = 15pF | 5V | 1.3 | ns | ||||
CL = 50pF | 4.5V | 12 | 18 | |||||||
ten | E | Y or Z | CL = 15pF | 5V | 5 | ns | ||||
CL = 50pF | 4.5V | 24 | 36 | |||||||
tdis | E | Y or Z | CL = 15pF | 5V | 5.5 | ns | ||||
CL = 50pF | 4.5V | 35 | 53 |