JAJSUZ4A June   2007  – July 2024 TRS213

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  Recommended Operating Conditions
    3. 5.3  Thermal Information
    4. 5.4  Electrical Characteristics
    5. 5.5  Electrical Characteristics, Driver
    6. 5.6  Switching Characteristics, Driver
    7. 5.7  ESD Protection, Driver
    8. 5.8  Electrical Characteristics, Receiver
    9. 5.9  Switching Characteristics, Receiver
    10. 5.10 ESD Protection, Receiver
  7. Parameter Measurement Information
  8. Functional Modes
  9. Application and Implementation
    1. 8.1 Typical Application
  10. Device and Documentation Support
    1. 9.1 ドキュメントの更新通知を受け取る方法
    2. 9.2 サポート・リソース
    3. 9.3 商標
    4. 9.4 静電気放電に関する注意事項
    5. 9.5 用語集
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics, Driver

over operating free-air temperature range (unless otherwise noted) (see Figure 6-4,and note (3))
PARAMETERTEST CONDITIONSMINTYP(1)MAXUNIT
VOHHigh-level output voltageDOUT at RL = 3 kΩ to GND59V
VOLLow-level output voltageDOUT at RL = 3 kΩ to GND–5–9V
IIHControl high-level input currentEN, SHDN = 5V310μA
IILDriver low-level input currentDIN = 0V–15–200μA
Control low-level input currentEN, SHDN = 0V–3–10
IOS(2)Short-circuit output currentVCC = 5.5V,VO = 0V±10±60mA
roOutput resistanceVCC, V+, and V– = 0V,VO = ±2V300
All typical values are at VCC = 5V, and TA = 25°C.
Short-circuit durations should be controlled to prevent exceeding the device absolute power dissipation ratings, and not more than one output should be shorted at a time.
Test conditions are C1–C4 = 0.1μF at VCC = 5V ± 0.5V