JAJSUZ5A July   2007  – July 2024 TRS208

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Electrical Characteristics, Driver
    7. 5.7 Electrical Characteristics, Receiver
    8. 5.8 Switching Characteristics, Driver
    9. 5.9 Switching Characteristics, Receiver
  7. Parameter Measurement Information
  8. Device Functional Modes
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Capacitor Selection
      2. 8.1.2 Electrostatic Discharge (ESD) Protection
      3. 8.1.3 ESD Test Conditions
      4. 8.1.4 Human-Body Model (HBM)
      5. 8.1.5 Machine Model (MM)
      6. 8.1.6 Typical Application
  10. Device and Documentation Support
    1. 9.1 ドキュメントの更新通知を受け取る方法
    2. 9.2 サポート・リソース
    3. 9.3 商標
    4. 9.4 静電気放電に関する注意事項
    5. 9.5 用語集
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted), see (1)
MIN MAX UNIT
VCC Supply voltage range(2) –0.3 6 V
V+ Positive charge pump voltage range(2) VCC – 0.3 14 V
V– Negative charge pump voltage range(2) –14 0.3 V
VI Input voltage range Drivers –0.3 V+ + 0.3 V
Receivers

(DB package)

±25
Receivers

(DW package)

±30 V
VO Output voltage range Drivers V– – 0.3 V+ + 0.3 V
Receivers –0.3 VCC + 0.3
Short-circuit duration DOUT Continuous
TJ Operating virtual junction temperature 150 °C
Tstg Storage temperature range –65 150 °C
Stresses beyond those listed under "absolute maximum ratings" may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under "recommended operating conditions" is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltages are with respect to network GND.