JAJSUZ6F May 2003 – July 2024 MAX211
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | High-level output voltage | DOUT at RL = 3kΩ to GND | 5 | 9 | V | ||
VOL | Low-level output voltage | DOUT at RL = 3kΩ to GND | −5 | −9 | V | ||
IIH | Driver high-level input current | DIN = VCC | 15 | 200 | µA | ||
Control high-level input current | EN, SHDN = VCC | 3 | 10 | ||||
IIL | Driver low-level input current | DIN = 0V | −15 | −200 | µA | ||
Control low-level input current | EN, SHDN = 0V | −3 | −10 | ||||
IOS (2) | Short-circuit output current | VCC = 5.5V, | VO = 0V | ±10 | ±60 | mA | |
ro | Output resistance | VCC, V+, and V− = 0V, | VO = ±2V | 300 | Ω |