JAJSUZ6F May 2003 – July 2024 MAX211
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage | 1.5 | 5 | 5.5 | V | ||
VIH | Driver high-level input voltage | DIN | 2 | V | ||
Control high-level input voltage | EN, SHDN | 2.4 | ||||
VIL | Driver and control low-level input voltage | DIN, EN , SHDN | 0.8 | V | ||
VI | Driver and control input voltage | DIN, EN , SHDN | 0 | 5.5 | V | |
Receiver input voltage | DW Package | −30 | 30 | |||
DB Package | -25 | 25 | V | |||
TA | Operating free-air temperature | MAX211C | 0 | 70 | °C | |
MAX211I | −40 | 85 |