JAJSUZ6F May 2003 – July 2024 MAX211
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH (R) | Propagation delay time, low- to high-level output | CL= 150pF, | See Figure 6-4 | 0.5 | 10 | µs | |
tPHL (R) | Propagation delay time, high- to low-level output | CL= 150pF, | See Figure 6-4 | 0.5 | 10 | µs | |
ten | Output enable time | CL= 150pF, See Figure 6-5 | RL = 1kΩ, | 600 | ns | ||
tdis | Output disable time | CL= 150pF, See Figure 6-5 | RL = 1kΩ, | 200 | ns | ||
tsk(p) | Pulse skew(2) | See Figure 6-3 | 300 | ns |