JAJSUZ6F May 2003 – July 2024 MAX211
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | DB or DW | ||
DOUT3 | 1 | O | RS232 line data output (to remote RS232 system) |
DOUT1 | 2 | O | RS232 line data output (to remote RS232 system) |
DOUT2 | 3 | O | RS232 line data output (to remote RS232 system) |
RIN2 | 4 | I | RS232 line data input (from remote RS232 system) |
ROUT2 | 5 | O | Logic data output (to UART) |
DIN2 | 6 | I | Logic data input (from UART) |
DIN1 | 7 | I | Logic data input (from UART) |
ROUT1 | 8 | O | Logic data output (to UART) |
RIN1 | 9 | I | RS232 line data input (from remote RS232 system) |
GND | 10 | - | Ground |
VCC | 11 | -- | Supply Voltage, Connect to external 3V to 5.5V power supply |
C1+ | 12 | -- | Positive lead of C1 capacitor |
V+ | 13 | O | Positive charge pump output for storage capacitor only |
C1- | 14 | -- | Negative lead of C1 capacitor |
C2+ | 15 | -- | Positive lead of C2 capacitor |
C2- | 16 | -- | Negative lead of C2 capacitor |
V- | 17 | O | Negative charge pump output for storage capacitor only |
RIN5 | 18 | I | RS232 line data input (from remote RS232 system) |
ROUT5 | 19 | O | Logic data output (to UART) |
DIN3 | 20 | I | Logic data input (from UART) |
DIN4 | 21 | I | Logic data input (from UART) |
ROUT4 | 22 | O | Logic data output (to UART) |
RIN4 | 23 | I | RS232 line data input (from remote RS232 system) |
EN | 24 | -- |
Active low enable |
SHDN | 25 | -- |
Active high shutdown |
ROUT3 | 26 | O | Logic data output (to UART) |
RIN3 | 27 | I | RS232 line data input (from remote RS232 system) |
DOUT4 | 28 | O | RS232 line data output (to remote RS232 system) |
Thermal Pad | - | -- | Exposed thermal pad. Can be connected to GND or left floating. |