JAJSV04 July 2024 TCAN1043N-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | POWER DISSIPATION | UNIT | |
---|---|---|---|---|
PD | Average power dissipation | VSUP = 14 V, VCC = 5 V, VIO = 5 V, TJ = 27°C, RL = 60 Ω, nSTB = 5 V, EN = 5 V, CL_RXD = 15 pF. Typical CAN operating conditions at 500 kbps with 25% transmission (dominant) rate. | 62 | mW |
VSUP = 14 V, VCC = 5.5 V, VIO = 5.5 V, TJ = 150°C, RL = 50 Ω, nSTB = 5.5 V, EN = 5.5 V, CL_RXD = 15 pF. Typical high load CAN operating conditions at 1 Mbps with 50% transmission (dominant) rate and loaded network. | 135 | mW |