JAJSV10H December 2009 – July 2024 DRV8412
PRODUCTION DATA
The DRV841x2 devices are typically used to drive 2 brushed DC or 1 stepper motor.
The DRV841x2 can be used for stepper motor applications as illustrated in Figure 7-9; the devices can be also used in three phase permanent magnet synchronous motor (PMSM) and sinewave brushless DC motor applications.
Figure 7-10 shows an example of a TEC driver application. The same configuration can also be used for DC output applications.