JAJSV18 July 2024 TCAN1473A-Q1
ADVANCE INFORMATION
When the CAN transceiver is in standby, go-to-sleep or sleep mode, the bias circuit can be in either the CAN autonomous inactive or CAN autonomous active state. In the autonomous inactive state, the CAN pins are biased to GND. When a remote wake-up (WUP) event occurs, the CAN bus is biased to 2.5V and the CAN transceiver enters the CAN autonomous active state. If the controller does not transition the transceiver into normal mode before the tSILENCE timer expires, the CAN transceiver enters the CAN autonomous inactive state.
The CAN transceiver switches to the CAN autonomous mode if any of the following conditions are met:
The CAN transceiver switches from the CAN autonomous inactive mode to the CAN autonomous active mode if:
The CAN transceiver switches from the CAN autonomous active mode to the CAN autonomous inactive mode if: