JAJSV18 July 2024 TCAN1473A-Q1
ADVANCE INFORMATION
DEVICE | PACKAGE TYPE | PACKAGE DRAWING | PINS | SPQ | REEL DIAMTER (mm) | REEL WIDTH W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | PIN1 QUADRANT |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TCAN1473ADMTQ1 | VSON | DMT | 14 | 3000 | 330.0 | 12.4 | 3.3 | 4.8 | 1.2 | 8.0 | 12.0 | Q1 |
TCAN1473ADQ1 | SOIC | D | 14 | 2500 | 330.0 | 16.4 | 6.5 | 9.0 | 2.1 | 8.0 | 16.0 | Q1 |
TCAN1473ADYYQ1 | SOT-23-THIN | DYY | 14 | 3000 | 330.0 | 12.4 | 4.8 | 3.6 | 1.6 | 8.0 | 12.0 | Q3 |
DEVICE | PACKAGE TYPE | PACKAGE DRAWING | PINS | SPQ | LENGTH (mm) | WIDTH (mm) | HEIGHT (mm) |
---|---|---|---|---|---|---|---|
TCAN1473ADMTRQ1 | VSON | DMT | 14 | 3000 | 367.0 | 367.0 | 35.0 |
TCAN1473ADRQ1 | SOIC | D | 14 | 2500 | 356.0 | 356.0 | 35.0 |
TCAN1473ADYYRQ1 | SOT-23-THIN | DYY | 14 | 3000 | 336.6 | 336.60 | 31.8 |