JAJSV18 July 2024 TCAN1473A-Q1
ADVANCE INFORMATION
VALUE | UNIT | ||||
---|---|---|---|---|---|
VESD | Electrostatic discharge | Human body model (HBM), per AEC Q100-002(1) | VSUP, CANH, CANL, and WAKE with respect to ground. HBM ESD classification level 3B | ± 8000 | V |
All pins except VSUP, CANH, CANL, and WAKE. HBM ESD classification level 3A | ± 4000 | V | |||
Charged device model (CDM), per AEC Q100-011 | All pins. CDM ESD classification level C5 | ± 750 | V |