JAJSV30I August 1995 – July 2024 SN54ACT74 , SN74ACT74
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
SN54ACT74 | SN74ACT74 | UNIT | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TA = 25°C | MIN | MAX | TA = 25°C | MIN | MAX | ||||||||
MIN | TYP | MAX | MIN | TYP | MAX | ||||||||
fmax | 145 | 210 | 85 | 145 | 210 | 125 | MHz | ||||||
tPLH | PRE or CLR | Q or Q | 1 | 5.5 | 9.5 | 1 | 11.5 | 3 | 5.5 | 9.5 | 2.5 | 10.5 | ns |
tPHL | 1 | 6 | 10 | 1 | 12.5 | 3 | 6 | 10 | 3 | 11.5 | |||
tPLH | CLK | Q or Q | 1 | 7.5 | 11 | 1 | 14 | 4 | 7.5 | 11 | 4 | 13 | ns |
tPHL | 1 | 6 | 10 | 1 | 12 | 3.5 | 6 | 10 | 3 | 11.5 |