over operating free-air temperature range (unless
otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VCC |
Supply
voltage range |
–0.5 |
7 |
V |
VI |
Input
voltage(2) |
–0.5 |
VCC + 0.5 |
V |
VO |
Voltage range
applied to any output in the high-impedance or power-off state(2) |
–0.5 |
VCC + 0.5 |
V |
IIK |
Input clamp
current |
(VI < 0 or VI >
VCC) |
|
±20 |
mA |
IOK |
Output clamp
current |
(VO < 0 or VO >
VCC) |
|
±20 |
mA |
IO |
Continuous output
current |
(VO = 0 to VCC) |
|
±50 |
mA |
|
Continuous
current through VCC or GND |
|
±200 |
mA |
Tstg |
Storage
temperature range |
–65 |
150 |
°C |
(1) Operation outside the
Absolute Maximum Ratings may cause permanent device damage.
Absolute Maximum Ratings do not imply functional operation of the
device at these or any other conditions beyond those listed under
Recommended Operating Conditions. If used outside the
Recommended Operating Conditions but within the Absolute
Maximum Ratings, the device may not be fully functional, and this
may affect device reliability, functionality, performance, and shorten the
device lifetime.
(2) The input and output
negative-voltage ratings may be exceeded if the input and output current
ratings are observed.