JAJSV35B October   2004  – July 2024 SN74ACT10-Q1

PRODUCTION DATA  

  1.   1
  2. 特長
  3. 概要
  4. Pin Configuration and Functions
  5. Specifications
    1. 4.1 Absolute Maximum Ratings
    2. 4.2 Recommended Operating Conditions
    3. 4.3 Thermal Information
    4. 4.4 Electrical Characteristics
    5. 4.5 Switching Characteristics
    6. 4.6 Operating Characteristics
  6. Parameter Measurement Information
  7. Detailed Description
    1. 6.1 Functional Block Diagram
    2. 6.2 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Power Supply Recommendations
    2. 7.2 Layout
      1. 7.2.1 Layout Guidelines
  9. Device and Documentation Support
    1. 8.1 Documentation Support (Analog)
      1. 8.1.1 Related Links
    2. 8.2 ドキュメントの更新通知を受け取る方法
    3. 8.3 サポート・リソース
    4. 8.4 Trademarks
    5. 8.5 静電気放電に関する注意事項
    6. 8.6 用語集
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS TEST CONDITIONS VCC TA = 25°C TA = −40°C to 125°C TA = −40°C to 85°C UNIT
MIN TYP MAX MIN MAX MIN MAX
VOH IOH = −50µA 4.5V 4.4 4.49 4.4 4.4 V
5.5V 5.4 5.49 5.4 5.4
IOH = −24mA 4.5V 3.86 3.7 3.76
5.5V 4.86 4.7 4.76
IOH = −50mA (1) 5.5V 3.85
IOH = −75mA (1) 5.5V 3.85
VOL IOL = 50µA 4.5V 0.001 0.1 0.1 0.1 V
5.5V 0.001 0.1 0.1 0.1
IOL = 24mA 4.5V 0.36 0.5 0.44
5.5V 0.36 0.5 0.44
IOL = 50mA (1) 5.5V 1.65
IOL = 75mA (1) 5.5V 1.65
II VI = VCC or GND 5.5V ±0.1 ±1 ±1 µA
ICC VI = VCC or GND, IO = 0 5.5V 4 80 40 µA
∆I (2) CC One input at 3.4V, Other inputs at GND or VCC 5.5V 0.6 1.6 1.5 mA
Ci VI = VCC or GND 5V 2.6 pF
Not more than one output should be tested at a time, and the duration of the test should not exceed 10 ms.
This is the increase in supply current for each input that is at one of the specified TTL voltage levels, rather than 0 V or VCC.