JAJSV55 August 2024 BQ2969
PRODUCTION DATA
At power up, the regulator output in the BQ2969 is on by default. If any cell voltage is below VUVREG at device power up, the regulator output remains on until the tUVDELAY time has passed, then the device disables the regulator output.
During discharge, if any cell voltage falls below the VUVREG threshold for tUVDELAY time, the regulator output is self-disabled. The regulator output turns on again when all the cell voltages are above VUVREG + VUVHYS.