JAJSV55 August 2024 BQ2969
PRODUCTION DATA
Changes to the ranges shown in Table 8-1 can impact the accuracy of the cell measurements.
PARAMETER | EXTERNAL COMPONENT | MIN | NOM | MAX | UNIT |
---|---|---|---|---|---|
Voltage monitor filter resistance | RIN | 900 | 1000 | 4700 | Ω |
Voltage monitor filter capacitance | CIN | 0.01 | 0.1 | 1.0 | µF |
Supply voltage filter resistance | RVD | 100 | — | 1000 | Ω |
Supply voltage filter capacitance | CVD | — | 0.1 | 1.0 | µF |
REG output capacitance | CREG | 0.47 | 1 | — | µF |
The device is calibrated using an RIN value = 1000Ω. Using a value other than the recommended value changes the accuracy of the cell voltage measurements and VOV trigger level.