JAJSV56F August 1995 – July 2024 SN54AC00 , SN74AC00
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | SN54AC00 | SNx4AC00 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = −50 µA | 3 V | 2.9 | 2.9 | 2.9 | V | |||||
4.5 V | 4.4 | 4.4 | 4.4 | ||||||||
5.5 V | 5.4 | 5.4 | 5.4 | ||||||||
IOH = −12 mA | 3 V | 2.56 | 2.4 | 2.46 | |||||||
IOH = −24 mA | 4.5 V | 3.86 | 3.7 | 3.76 | |||||||
5.5 V | 4.86 | 4.7 | 4.76 | ||||||||
IOH = −50 mA(1) | 5.5 V | 3.85 | |||||||||
IOH = −75 mA(1) | 5.5 V | 3.85 | |||||||||
VOL | IOL = 50 µA | 3 V | 0.002 | 0.1 | 0.1 | 0.1 | V | ||||
4.5 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
5.5 V | 0.001 | 0.1 | 0.1 | 0.1 | |||||||
IOL =12 mA | 3 V | 0.36 | 0.5 | 0.44 | |||||||
IOL = 24 mA | 4.5 V | 0.36 | 0.5 | 0.44 | |||||||
5.5 V | 0.36 | 0.5 | 0.44 | ||||||||
IOL = 50 mA(1) | 5.5 V | 1.65 | |||||||||
IOL = 75 mA(1) | 5.5 V | 1.65 | |||||||||
II | VI = VCC or GND | 5.5 V | ±0.1 | ±1 | ±1 | µA | |||||
ICC | VI = VCC or GND, | IO = 0 | 5.5 V | 2 | 40 | 20 | µA | ||||
Ci | VI = VCC or GND | 5 V | 2.6 | pF |