JAJSV85D January 2001 – August 2024 CD54AC05 , CD74AC05
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | CD74AC05 | CD54AC05 | |||
E, M | F | ||||
1A | 1 | 1 | I | 1A Input | |
1Y | 2 | 2 | O | 1Y Output | |
2A | 3 | 3 | I | 2A Input | |
2Y | 4 | 4 | O | 2Y Output | |
3A | 5 | 5 | I | 3A Input | |
3Y | 6 | 6 | O | 3Y Output | |
GND | 7 | 7 | — | Ground Pin | |
4Y | 8 | 8 | O | 4Y Output | |
4A | 9 | 9 | I | 4A Input | |
5Y | 10 | 10 | I | 5Y Output | |
5A | 11 | 11 | I | 5A Input | |
6Y | 12 | 12 | O | 6Y Output | |
6A | 13 | 13 | I | 6A Input | |
VCC | 14 | 14 | — | Power Pin | |
NC | — | — | — | No Connection |