JAJSVC5 September 2024 TMUX1219-Q1
PRODUCTION DATA
This design example uses the parameters listed in Table 8-1.
PARAMETERS | VALUES |
---|---|
Supply (VDD) | 5 V |
Mux I/O signal range | 0 V to VDD (Rail to Rail) |
Control logic thresholds | 1.8 V compatible (up to 5.5V) |