JAJSVC5 September 2024 TMUX1219-Q1
PRODUCTION DATA
This design example uses the parameters listed in Table 8-1.
PARAMETERS | VALUES |
---|---|
Input Signal | 0 V to 2.75 V |
Mux Supply (VDD) | 2.75 V |
Op Amp Supply (V+/ V-) | ±2.75 V |
Mux I/O signal range | 0 V to VDD (Rail to Rail) |
Control logic thresholds | 1.8 V compatible (up to 5.5V) |