JAJSVD3 September 2024 LMR51603-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN to GND | –0.3 | 70 | V |
EN to GND | –0.3 | VIN + 0.3 | V | |
FB to GND | –0.3 | 5.5 | V | |
Output voltage | SW to GND | –0.3 | 70 | V |
SW to GND less than 10ns transients | –5 | 70 | V | |
CBOOT to SW | –0.3 | 5.5 | V | |
Junction Temperature TJ | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |