JAJSVE0C May 2015 – July 2024 UCC27201A-Q1
PRODUCTION DATA
The acceptable propagation delay from the gate driver is dependent on the switching frequency at which it is used and the acceptable level of pulse distortion to the system. The UCC27201A-Q1 device features 22ns (typical) propagation delays, which ensures very little pulse distortion and allows operation at very high-frequencies. See the Electrical Characteristics table for the propagation and switching characteristics of the UCC27201A-Q1 device.