JAJSVF9 September 2024 TSD5402-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
V(PVDD_OP) | Supply voltage range relative to GND. Includes ac transients, requires proper decoupling.(3) | 4-Ω ±20% load (or higher) | 4.5 | 14.4 | 18 | V |
2-Ω ±20% load | 5 | 14.4 | 18 | |||
V(PVDD_RIPPLE) | Maximum ripple on PVDD | V(PVDD) < 8 V | 1 | Vpp | ||
V(HI-Z) | HI-Z pin voltage range relative to GND | -0.3 | 3.3 | 5.5 | V | |
V(AIN)(1) | Analog input-signal level | AC-coupled input voltage | 0 | 0.25–1(2) | Vrms | |
V(IH_STANDBY) | HI-Z and STANDBY pins input voltage for logic-level high | 2 | V | |||
V(IL_STANDBY) | HI-Z and STANDBY pins input voltage for logic-level low | 0.7 | V | |||
V(IH_SCL) | SCL pin input voltage for logic-level high | R(PU_I2C) = 4.7-kΩ pullup, supply voltage = 3.3 V or 5 V | 2.1 | V | ||
V(IH_SDA) | SDA pin input voltage for logic-level high | R(PU_I2C) = 4.7-kΩ pullup, supply voltage = 3.3 V or 5 V | 2.1 | V | ||
V(IL_SCL) | SCL pin input voltage for logic-level low | R(PU_I2C) = 4.7-kΩ pullup, supply voltage = 3.3 V or 5 V | 1.1 | V | ||
V(IL_SDA) | SDA pin input voltage for logic-level low | R(PU_I2C) = 4.7-kΩ pullup, supply voltage = 3.3 V or 5 V | 1.1 | V | ||
TA | Ambient temperature | –40 | 125 | °C | ||
R(L) | Nominal load impedance | When using low-impedance loads, do not exceed overcurrent limit. | 2 | 4 | 60 | Ω |
V(PU) | Pullup voltage supply (for open-drain logic outputs) | V(PU) must be less than (V(PVDD) - 1V) during normal operation. | 3 | 3.3 | 5.5 | V |
R(PU_EXT) | External pullup resistor on open-drain logic outputs | Resistor connected between open-drain logic output and V(PU) supply. | 10 | 50 | kΩ | |
R(PU_I2C) | I2C pullup resistance on SDA and SCL pins | 1 | 4.7 | 10 | kΩ | |
C(PVDD) | External capacitor on the PVDD pin, typical value ± 20%(3) | 10 | μF | |||
C(BYP) | External capacitor on the BYP pin, typical value ± 10% | 1 | μF | |||
C(OUT) | External capacitance to GND on OUT_X pins | 4 | μF | |||
C(IN) | External capacitance to analog input pin in series with input signal | 1 | μF | |||
C(BSTN), C(BSTP) | External boostrap capacitor, typical value ± 20% | 220 | nF |