JAJSVG9 October 2024 SN75LVPE3101
PRODUCTION DATA
The SN75LVPE3101 is a linear redriver designed specifically to compensation for ISI jitter caused by attenuation through a passive medium like traces and cables. The SN75LVPE3101 has two independent channels, therefore the device can be optimized to correct ISI in both the upstream and downstream direction through 16 different equalization choices. Designers can place the SN75LVPE3101 between two port partners to correct signal integrity issues, resulting in a more robust system.