JAJSVH5M December 2003 – October 2024 SN74AVC2T45
PRODUCTION DATA
The SN74AVC2T45 is used to shift IO voltage levels from one voltage domain to another. Bus A and bus B have independent power supplies, and a direction pin is used to control the direction of data flow. Unused data ports must not be floating; tie the unused port input and output to ground directly.