JAJSVH5M December 2003 – October 2024 SN74AVC2T45
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | VCCB = 1.2 V | VCCB = 1.5 V ± 0.1 V | VCCB = 1.8 V ± 0.15 V | VCCB = 2.5 V ± 0.2 V | VCCB = 3.3 V ± 0.3 V | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
TYP | MIN | MAX | MIN | MAX | MIN | MAX | MIN | MAX | ||||
tPLH (2) | A | B | 2.5 | 0.3 | 4.7 | 0.2 | 3.8 | 0.2 | 2.8 | 0.2 | 2.4 | ns |
tPHL (2) | 2.5 | 0.3 | 4.7 | 0.2 | 3.8 | 0.2 | 2.8 | 0.2 | 2.4 | |||
tPLH (2) | B | A | 2.1 | 0.6 | 3.6 | 0.4 | 3.1 | 0.3 | 2.6 | 0.3 | 2.4 | ns |
tPHL (2) | 2.1 | 0.6 | 3.6 | 0.4 | 3.1 | 0.3 | 2.6 | 0.3 | 2.4 | |||
tPHZ (2) | DIR | A | 2.9 | 1.1 | 8 | 1 | 6.5 | 1.3 | 4.7 | 1.2 | 4 | ns |
tPLZ (2) | 2.9 | 1.1 | 8 | 1 | 6.5 | 1.3 | 4.7 | 1.2 | 4 | |||
tPHZ (2) | DIR | B | 3.4 | 0.5 | 6.6 | 0.3 | 5.6 | 0.3 | 4.6 | 1.1 | 4.2 | ns |
tPLZ (2) | 3.4 | 0.5 | 6.6 | 0.3 | 5.6 | 0.3 | 4.6 | 1.1 | 4.2 | |||
tPZH (2) (1) | DIR | A | 5.5 | 10.2 | 8.7 | 7.2 | 6.6 | ns | ||||
tPZL (2) (1) | 5.5 | 10.2 | 8.7 | 7.2 | 6.6 | |||||||
tPZH (2) (1) | DIR | B | 5.4 | 12.7 | 10.3 | 7.5 | 6.4 | ns | ||||
tPZL (2) (1) | 5.4 | 12.7 | 10.3 | 7.5 | 6.4 |