JAJSVI1 October 2024 TPS25763-Q1
PRODUCTION DATA
Internal VCONN sourcing power paths are firmware configurable. Using only the internal LDO_5V supply, PortA is able to draw 20 mA continuously. If an external 5-V regulator is connected to the LDO_5V pin and the application GUI settings are enabled, PortA is able to draw 200 mA continuously. When disabled, blocking FETs in the PortA VCONN paths protect the LDO_5V rail from high-voltage and reverse current.
When VCONN power is enabled and provided, the internal VCONN power switches have a current limit of ILIMVC. If the VCONN load current exceeds ILIMVC, the current clamping circuit activates within tiOS_PP_CABLE and the switch behaves as a constant current source. Reverse current blocking is disabled when current is flowing to Px_CC1 or Px_CC2.
When operating in current limit, the VCONN FET temperature rises. Local temperature sensors disable the Px_VCONN path in current limit when Tsensor > TSD_Px_VCONN within tPP_CABLE_off. The application firmware enters USB Type-C Error Recovery on the affected port.
LDO_5V must remain above its under voltage lock out threshold (VLDO_5V(UVLO_F)) for Px_VCONN operation. If the VLDO_5V(UVLO_F) threshold is reached, Px_VCONN paths are automatically disabled within tPP_CABLE_off.