JAJSVI4 October 2024 ADS127L21B
PRODUCTION DATA
The antialias filter design requirement is 90dB attenuation at the critical fMOD frequency using the OSR = 32 setting in wideband filter mode. The critical fMOD frequency is 12.8MHz in high-speed mode. The filter is designed for a flat amplitude response and low group delay error within the pass band of the signal.
Table 9-6 lists the target design values and the actual values in this design example.
FILTER PARAMETER | TARGET VALUE | ACTUAL VALUE |
---|---|---|
Voltage gain | 0dB | 0dB |
Alias rejection at 12.8MHz | 90dB | 90dB |
–0.1dB frequency | 250kHz | 260kHz |
–3dB frequency | 500kHz | 550kHz |
Amplitude peaking | 20mdB | 12mdB |
Group delay linearity | 0.1μs | 0.017μs |
Total noise of filter and ADC (165kHz bandwidth) | 12μV | 11.8μV |