JAJSVI4 October 2024 ADS127L21B
PRODUCTION DATA
The reference voltage is divided into two ranges: low-reference range and high-reference range. Program the voltage range to match the applied reference voltage, such as 2.5V or 4.096V. The low-reference operating range is 0.5V to 2.75V, and the high-reference operating range is 1V to the AVDD1 – AVSS power supplies. For best noise performance where the ranges overlap, such as 2.5V, use the low-reference range. Program the REF_RNG bit of the CONFIG1 register to the appropriate reference voltage. When the high-reference range is selected, the input range is internally forced to 1x range.