JAJSVI4 October 2024 ADS127L21B
PRODUCTION DATA
The ANSI A-weighting standard specifies three classes of accuracy depending on the application requirements. Table 9-6 shows the instrumentation class accuracy levels at ±22.5° microphone angles of incident. As such, less than a 0.3dB filter compliance error can be achieved in this design.
FREQUENCY RANGE (Hz) | TYPE 0 (dB) | TYPE 1 (dB) | TYPE 2 (dB) |
---|---|---|---|
31.5 to 2000 | ±0.5 | ±1 | ±2 |
2000 to 4000 | ±1 | +1.5, –1 | ±2.5 |
4000 to 5000 | ±1 | +2, –1.5 | ±3 |
5000 to 6300 | ±1.5 | +2.5, –2 | ±3.5 |
6300 to 8000 | ±2 | +3, –2.5 | ±4.5 |
8000 to 10000 | ±2 | +3.5, –3.5 | None specified |
10000 to 12500 | ±3 | +4, –6.5 | None specified |
As shown in Table 9-2, the target error of the IIR filter design is less than ±0.3dB over the 10Hz to 20kHz bandwidth. The 50kSPS sample rate supporting a 20.6kHz, –0.1dB bandwidth is selected for compliance over the full 20kHz audio band.
PARAMETER | VALUE |
---|---|
Frequency range | 10Hz to 20kHz |
Compensation accuracy | < ±0.3dB |
Sample rate | 50kHz |