JAJSVI4 October 2024 ADS127L21B
PRODUCTION DATA
The ADC performs an automatic reset at power-on and is also reset manually by the RESET pin or SPI operation. At reset, the control logic, digital filter, and SPI restart and the user registers reset to the default values. See Figure 5-5 for details when the ADC is available for operation after reset.