JAJSVI9 October 2024 AMC0330S-Q1
ADVANCE INFORMATION
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VDD1 | High-side power | High-side power supply(1) |
2 | INP | Analog input | Analog input |
3 | SNSN | Analog input | GND1 sense pin and inverting analog input to the modulator. Connect to GND1. |
4 | GND1 | High-side ground | High-side analog ground |
5 | GND2 | Low-side ground | Low-side analog ground |
6 | REFIN | Analog input | このピンに印加される電圧は、本デバイスの出力電圧に対するオフセットとして追加されます。内部では、90kΩ 抵抗が REFIN と GND2 の間に接続されています。 |
7 | OUT | Analog output | Analog output |
8 | VDD2 | Low-side power | Low-side power supply(1) |