JAJSVN2D July   2008  – November 2024 ISO721-Q1 , ISO722-Q1

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  Recommended Operating Conditions
    3. 6.3  Thermal Information
    4. 6.4  Power Ratings
    5. 6.5  Insulation Specifications
    6. 6.6  Safety-Related Certifications
    7. 6.7  Safety Limiting Values
    8. 6.8  Electrical Characteristics: VCC1 and VCC2 5-V Operation
    9. 6.9  Electrical Characteristics: VCC1 and VCC2 at 3.3-V Operation
    10. 6.10 Electrical Characteristics: VCC1 at 3.3-V, VCC2 at 5-V Operation
    11. 6.11 Electrical Characteristics: VCC1 at 5-V, VCC2 at 3.3-V Operation
    12. 6.12 Switching Characteristics: VCC1 and VCC2 5-V Operation
    13. 6.13 Switching Characteristics: VCC1 and VCC2 at 3.3-V Operation
    14. 6.14 Switching Characteristics: VCC1 at 3.3-V, VCC2 at 5-V Operation
    15. 6.15 Switching Characteristics: VCC1 at 5-V, VCC2 at 3.3-V Operation
    16. 6.16 Typical Characteristics
    17. 6.17 Insulation Characteristics Curves
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Functional Modes
      1. 8.3.1 Device I/O Schematic
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 PCB Material
      2. 9.4.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Device Support
      1. 10.1.1 Development Support
    2. 10.2 Documentation Support
      1. 10.2.1 Related Documentation
    3. 10.3 ドキュメントの更新通知を受け取る方法
    4. 10.4 サポート・リソース
    5. 10.5 Trademarks
    6. 10.6 静電気放電に関する注意事項
    7. 10.7 用語集
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Insulation Specifications

PARAMETER TEST CONDITIONS VALUE UNIT
GENERAL
CLR External clearance(1) Shortest terminal-to-terminal distance through air 4 mm
CPG External creepage(1) Shortest terminal-to-terminal distance across the package surface 4 mm
DTI Distance through the insulation Minimum internal gap (internal clearance) 0.008 mm
CTI Comparative tracking index DIN EN 60112 (VDE 0303-11); IEC 60112 400 V
Material group II
Overvoltage category Rated mains voltage ≤150 VRMS I-IV
Rated mains voltage ≤300 VRMS I-III
Rated mains voltage ≤400 VRMS I-II
DIN EN IEC 60747-17 (VDE 0884-17):(2)
VIORM Maximum repetitive peak isolation voltage AC voltage (bipolar) 560 VPK
VIOTM Maximum transient isolation voltage VTEST = VIOTM
t = 60 s (qualification), t = 1 s (100% production)
4000 VPK
qpd Apparent charge(3) Method a: After I/O safety test subgroup 2/3.
Vini = VIOTM, tini = 60 s;
Vpd(m) = 1.2 × VIOR
≤5 pC
Method a: After environmental tests subgroup 1,
Vini = VIOTM, tini = 60 s;
Vpd(m) = 1.3 × VIORM , tm = 10 s,
≤5
Method b1: At routine test (100% production)
Vini = VIOTM, tini = 1 s;
Vpd(m) = 1.5 × VIORM , tm = 1 s,
≤5
CIO Barrier capacitance, input to output(4) VI = 0.4 sin (2πft), f = 1 MHz 1 pF
RIO Isolation resistance, input to output(4) VIO = 500 V, TA = 25°C >1012 Ω
VIO = 500 V, 100°C ≤ TA ≤ 125°C >1011
VIO = 500 V at TS = 150°C >109
Pollution degree 2
Climatic category 40/125/21
UL 1577
VISO Withstand isolation voltage VTEST = VISO = 2500 VRMS, t = 60 s (qualification); VTEST = 1.2 × VISO = 3000 VRMS, t = 1 s (100% production) 2500 VRMS
Creepage and clearance requirements should be applied according to the specific equipment isolation standards of an application. Care should be taken to maintain the creepage and clearance distance of a board design to ensure that the mounting pads of the isolator on the printed-circuit board do not reduce this distance. Creepage and clearance on a printed-circuit board become equal in certain cases. Techniques such as inserting grooves and/or ribs on a printed circuit board are used to help increase these specifications.
This coupler is suitable for basic electrical insulation only within the maximum operating ratings. Compliance with the safety ratings shall be ensured by means of suitable protective circuits.
Apparent charge is electrical discharge caused by a partial discharge (pd).
All pins on each side of the barrier tied together creating a two-terminal device