JAJSVO7 November 2024 TPS923650
PRODUCTION DATA
For this design example, use the parameters in the following table.
PARAMETER | VALUE |
---|---|
Input voltage range | 24V ±10% |
LED forward voltage | 3.0V |
Output voltage | 12V (3.0V × 4) |
Maximum LED current | 0.5A |
Inductor current ripple | 30% of maximum LED current |
LED current ripple | 20mA or less |
Input voltage ripple | 400mV or less |
Dimming type | PWM dimming with TPS923650D1: 0% to 100%, 1kHz PWM input at the DIM pin |