JAJSVR9K December   2005  – December 2024 PCA9557

PRODUCTION DATA  

  1.   1
  2. 特長
  3. アプリケーション
  4. 概要
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 I2C Interface Timing Requirements
    7. 5.7 Reset Timing Requirements
    8. 5.8 Switching Characteristics
    9. 5.9 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Functional Block Diagram
    2. 7.2 Feature Description
      1. 7.2.1 RESET
        1. 7.2.1.1 RESET Errata
          1. 7.2.1.1.1 System Impact
          2. 7.2.1.1.2 System Workaround
      2. 7.2.2 Power-On Reset
    3. 7.3 Programming
      1. 7.3.1 I2C Interface
    4. 7.4 Register Maps
      1. 7.4.1 Device Address
      2. 7.4.2 Control Register And Command Byte
      3. 7.4.3 Register Descriptions
        1. 7.4.3.1 Bus Transactions
          1. 7.4.3.1.1 Writes
          2. 7.4.3.1.2 Reads
  9. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Detailed Design Procedure
        1. 8.2.1.1 Minimizing ICC when I/O is Used to Control LED
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power-On Reset Errata
        1. 8.3.1.1 System Impact
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 サポート・リソース
    4. 9.4 Trademarks
    5. 9.5 静電気放電に関する注意事項
    6. 9.6 用語集
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted) see (1)
MIN MAX UNIT
VCC Supply voltage –0.5 6 V
VI Input voltage (2) –0.5 6 V
VO Output voltage (2) –0.5 6 V
IIK Input clamp current VI < 0 –20 mA
IOK Output clamp current VO < 0 –20 mA
IIOK Input/output clamp current VO < 0 or VO > VCC –20 μA
IOL Continuous output low current VO = 0 to VCC 50 mA
IOH Continuous output high current VO = 0 to VCC –50 mA
ICC Continuous current through GND –250 mA
Continuous current through VCC 160
Tstg Storage temperature –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommend Operating Conditions. If briefly operating outside the Recommend Operating Conditions but within the Absolute Maximum Ratings, the device may not sustain damage, but it may not be fully functional. Operating the device in this manner may affect device reliability, functionality, performance, and shorten the device lifetime.
The input negative-voltage and output voltage ratings may be exceeded if the input and output current ratings are observed.