JAJSVS1A June 2024 – September 2024 BQ51013C-Q1
PRODUCTION DATA
The TS/CTRL pin offers three functions with one 3-state driver interface:
A 3-state driver can be implemented with the circuit in Figure 8-15 and the use of two GPIO connections. M3 and M4 and both resistors are external components.
Note that the signals TERM and FAULT are given by two GPIOs. The truth table for this circuit is found in Table 8-6:
TERM | FAULT | F (Result) |
---|---|---|
1 | 0 | High Impedance (Normal Mode) |
0 | 0 | End Power Transfer 0x00 |
1 | 1 | End Power Transfer 0x03 |
The default setting is TERM / FAULT = 1 / 0. In this condition, the TS-CTRL net is high impedance (high-z) and the NTC function is allowed to operate, normal operation. When TERM / FAULT = 1 /1 the TS-CTRL pin is pulled to GND and the RX is shutdown with End Power Transfer Over Temperature sent to TX. When TERM / FAULT = 0 / 0, the TS-CTRL pin is pulled to the battery and the RX is shutdown with End Power Transfer Unknown sent to the TX.